SharpEye Next Generation 40/40 Series Flame Detectors

SharpEye™ Quad-Sense 40/40 Series Flame Detectors

The next step in the optical flame detection industry with superior performance and reliability

Next Generation 40/40 Series Flame Detectors

The SharpEye™ next-generation 40/40 series is based on proven Spectrex technologies, including IR3 and UV/IR. The SharpEye 40/40 series features QuadSense technology, the next level in flame detection, providing the fastest response to fire, increased area coverage and longest distance detection or revolutionary UV/IR technology, coupled with high sensitivity and superior immunity to false alarms, functioning in harsh conditions with unparalleled reliability and durability. With an improved design, the detectors are easy to install and maintain and come with universal wiring options and multiple output options for maximum flexibility and compatibility. Ensuring flawless operation, the next-generation series is suited to meet the challenges of wide range of industrial and commercial applications, providing superior protection of high value property and personnel to keep a SharpEye on your safety.

Read More...
Next Generation 40/40 Series Flame Detectors

Products

The SharpEye next generation 40/40D series features ultra fast detection of hydrocarbon-based fuel and gas fires at the extended detection range of 300 ft. (90 m) using pioneering QuadSense technology with increased effective detection range - the next level in the optical flame detection industry with best-in-class performance and reliability.

The series is suited to meet the challenges of any high-risk industrial application with revolutionary UV/IR BIT and smart field of view optical integrity for flawless operation, widest operation temperature range in extreme weather conditions providing trustworthy protection of major value property and personnel to keep a SharpEye on your safety.

The SharpEye next generation 40/40C series is based on proven SPX Triple-IR (IR3), features fast detection of hydrocarbon-based fuel and gas fires at long distance using pioneering QuadSense technology - the next step in the optical flame detection industry with enhanced performance.

The series is globally certified and suited to meet the challenges of the most demanding applications with revolutionary UV/IR BIT and smart field of view optical integrity for flawless operation, wide operation temperature range in extreme weather conditions providing trustworthy protection of high value property and personnel to keep a SharpEye on your safety.

Please enable JavaScript to use this website.