Tilt Mount

For: Next Generation 40/40 series

The tilt mount enables the detector to be mounted on flat wall surfaces.

Horizontal and vertical locking screws enable the detector to be rotated up to 60º in all directions, ensure maximum effectiveness and accurate location of the detector's coverage area.

PN 877090

Read More...
Tilt Mount
New Generation 40/40 Tilt Mount

Tilt Mount

For: 40/40 series

The special Air Shield, developed for SharpEye optical flame detectors, allows their installation under tough environmental conditions where they may be exposed to oil vapors, sand, dust and other particulate matter.

PN 777650

Read More...
Tilt Mount
tilt_mount_4040_high-r1-170526

Tilt Mount

For: 20/20 series

The Tilt Mounting Brackets allow accurate directional selection of the detector for optimum area coverage. These brackets movement ensure maximum effectiveness and accurate location of the detector's coverage area.

PN 20/20-005

Read More...
Tilt Mount
prod-tilt_mount_2020mini_th_s

Protective Cover

For:  Next Generation 40/40 series

Protects the detector from extreme weather conditions, such as heavy snow and heavy rain.

Available in either ABS plastic (included with detector free, PN 877263) or Stainless Steel 316L (at extra charge, PN 877163).

Read More...
Protective Cover
Protective Cover

Air Shield

For: Next Generation 40/40 series

The Air Shield enables the connection of a compressed air line to provide an 'air curtain' that helps avoid accumulation of dirt on the detector window thereby reducing maintenance need and frequency in polluted or dirty environments.

PN 877650

Quick Start Guide: Spectrex™ SharpEye™ 40/40 Air Shield

Read More...
Air Shield
Air Shield

FS Series Flame Simulator

For: 40/40, 20/20, 20/20M Series, Next Generation 40/40 series

The SharpEye Series Flame Simulator is the essential complimentary tool to the self-testing capabilities of Sharpeye Flame Detectors. It brings fire prevention safety to a higher level by giving you the ability to fully test the operational readiness of your entire fire detection system.

The following models are available: FS-1100 - IR detectors, FS-1200 - UV and UV/IR detectors, FS-1400 - Multi IR detectors

FS-1100 Triple IR3 Flame Simulator User Guide | English | Russian
FS-1200 UV/IR Flame Simulator User Guide | English | Russian
FS-1400 Single IR Flame Simulator User Guide | English | Russian
FS Series Flame Simulators Manual Supplement | English
FS-1100 use with 20/20-MI-3 Manual Supplement | English

FS-1300 Notice of Product Obsolescence

Read More...
FS Series Flame Simulator
fs-1100_high-r1-170526

Duct Mount

For: Next Generation 40/40 series

The Duct Mount allows flame detection in areas where high temperatures exist or in cases where the detector cannot be installed inside the area. It comprises a special duct mount arrangement with a specific optical window to allow installation in high temperature duct applications.

PN 877670

Installation Manual: Spectrex SharpEye 40/40 Duct Mount

Read More...
Duct Mount
Duct Mount

Cone Viewer

For: Next Generation 40/40 series

The Cone Viewer is a convenient tool for coverage approximation during the installation process.

PN 877060

Instruction for Use

Read More...
Cone Viewer
Cone Viewer

U-Bolt / Pole Mount

For: Next Generation 40/40 series

The U-bolt mount is available to facilitate either 2” or 3” pipe mounting.

  • Pole Mount (U-Bolt) 2" - (SS), part number 789260-2
  • Pole Mount (U-Bolt) 3" - (SS), part number 789260-1
  • Pole Mount (U-Bolt) 4" - (SS), part number 789260-3
Read More...
U-Bolt / Pole Mount
U-bolt/Pipe Mount

USB RS485 Harness

For: Next Generation 40/40 series, Legacy 40/40, 20/20 series

The USB RS485 Harness Kit with RS485/USB converter, enables users to communicate with the detector to:

  • Change detector set-up
  • Perform manual BIT
  • View detector signals and status & save data to a log file

*USB / RS485 converter kit, incl. SW, part number 794079

*HART communication kit 888810 (HART Hand-Held included)

Read More...
USB RS485 Harness
RS485 Harness Kit with RS485/USB converter

Weather Protector

For:  40/40 series

The Weather Protector is designed to protect the detector from rain and snow and direct extreme temperatures from the sun. 

PN 777163 Stainless steel, red epoxy
PN 777263 Plastic (ABS conductive), red

Read More...
Weather Protector
weather_shield_4040_high-r1-170526

Air Shield

For: 20/20 series

The special Air Shield, developed for SharpEye optical flame detectors, allows their installation under tough environmental conditions where they may be exposed to oil vapors, sand, dust and other particulate matter.

PN 20/20-787

Read More...
Air Shield
prod-air_shield_20

Rain Cover

For: 40/40 series

The Rain Cover is designed to protect the detector from rain and snow.

PN 787980

Read More...
Rain Cover
prod-rain_cover_4040m_th_s
Please enable JavaScript to use this website.